This area of the GTAC Support Site will provide you with information regarding supported OS and 3rd party products, graphics card certifications for NX, TcVis, SE and Tecnomatix, Siemens internal interoperability, and supported Siemens CAD integrations.
Operating System and 3rd party Certifications by Products
Here you will find a spreadsheet or document providing you with operating system version information and 3rd party information. Use this area to determine certified versions of Runtime/Buildtime OS, Oracle clients, Weblogic, C++, Java, etc that can be used with many Siemens PLM Products.
Hardware (Graphics Card) Certifications for NX, TcVis, SE and Tecnomatix
Use this area to determine which graphics drivers have been certified. In many cases we have included a link to the driver itself. Or you can visit the vendor sites to download.
This spreadsheet will show you which version of Teamcenter X work with Teamcenter Y. For example, Teamcenter Visualization 8.3 is compatible with the following:
This spreadsheet will show you very detailed information of supported CAD integrations, including Catia, ProE, AutoCAD, Inventor, Solid Works, etc. For example, Teamcenter 8.3 works with NX 6, 7.5 and 8.0. Or Solid Edge ST3 with Teamcenter is supported on Windows 7 64 bit client.
5800 Granite Parkway
Suite 600
Plano, TX
75024
(v): +1 800 498 5351