Imports System.IO
Imports System.Runtime.InteropServices
Module Example
<STAThread()> _
Sub Main()
Dim objApplication As SolidEdgeFramework.Application = Nothing
Dim objAssemblyDocument As SolidEdgeAssembly.AssemblyDocument = Nothing
Dim objConfigurations As SolidEdgeAssembly.Configurations = Nothing
Dim objConfiguration As SolidEdgeAssembly.Configuration = Nothing
Dim sConfigName As String
Dim aConfigList(1) As Object
Dim objMissing As Object
Try
OleMessageFilter.Register()
' Start Solid Edge
objApplication = Marshal.GetActiveObject("SolidEdge.Application")
objAssemblyDocument = objApplication.ActiveDocument
objConfigurations = objAssemblyDocument.Configurations
sConfigName = "NewConfig"
objMissing = System.Reflection.Missing.Value
aConfigList(0) = "1"
aConfigList(1) = "2"
' Create new derived configuration.
objConfiguration = objConfigurations.AddDerivedConfig(aConfigList.Length, 0, 0, aConfigList, objMissing, objMissing, sConfigName)
' Apply new configuration.
objConfiguration.Apply()
Catch ex As Exception
Console.WriteLine(ex.Message)
Finally
OleMessageFilter.Revoke()
End Try
End Sub
End Module