Solid Edge Constants Type Library : DimDispTypeConstants Enumeration |
Member | Value | Description |
---|---|---|
igDimDisplayTypeBasic | 5 | Dimension Basic |
igDimDisplayTypeBlank | 8 | Dimension Blank |
igDimDisplayTypeClassfit | 3 | Dimension Class Fit |
igDimDisplayTypeClassPlusMinus | 9 | Dimension Class Plus Minus |
igDimDisplayTypeFitWithLimits | 11 | Display the tolerance class along with the tolerance values in parentheses. |
igDimDisplayTypeHoleCallout | 12 | Dimension Hole Callout. |
igDimDisplayTypeHoleShaft | 10 | Display Hole and Shaft tolerance classes as Hole/Shaft. |
igDimDisplayTypeHoleShaftTolOnly | 13 | Display Hole and Shaft tolerance classes as tolerance values. |
igDimDisplayTypeHoleShaftWithTol | 14 | Display Hole and Shaft tolerance classes along with tolerance values in parentheses. |
igDimDisplayTypeLimits | 4 | Dimension Limits |
igDimDisplayTypeNominal | 1 | Dimension Nominal |
igDimDisplayTypeReference | 6 | Dimension Reference |
igDimDisplayTypeTolerance | 2 | Dimension Tolerance |
igDimDisplayTypeUnitTolerance | 15 | Dimension Unit Tolerance. |