Solid Edge FrameworkSupport Type Library : DimSurfTextureSymTypeConstants Enumeration |
Member | Value | Description |
---|---|---|
igDimSurfaceFinishBasic | 1 | Basic |
igDimSurfaceFinishBasicHz | 4 | Basic With Horizontal |
igDimSurfaceFinishMachined | 2 | Machined |
igDimSurfaceFinishMachined2 | 11 | Machined (2) |
igDimSurfaceFinishMachined3 | 12 | Machined (3) |
igDimSurfaceFinishMachined4 | 13 | Machined (4) |
igDimSurfaceFinishMachinedHz | 5 | Machined With Horizontal |
igDimSurfaceFinishMachinedHz2 | 14 | Machined With Horizontal (2) |
igDimSurfaceFinishMachinedHz3 | 15 | Machined With Horizontal (3) |
igDimSurfaceFinishMachinedHz4 | 16 | Machined With Horizontal (4) |
igDimSurfaceFinishNoMaterialRemoval | 3 | No Material Removal |
igDimSurfaceFinishNoMaterialRemovalHz | 6 | No Material Removal With Horizontal |
igDimSurfaceFinishNoWorkingSurface | 17 | No Working Surface |
igDimSurfaceFinishTriangle | 7 | Triangle |
igDimSurfaceFinishTriangle2 | 8 | Triangle (2) |
igDimSurfaceFinishTriangle3 | 9 | Triangle (3) |
igDimSurfaceFinishTriangle4 | 10 | Triangle (4) |