Solid Edge FrameworkSupport Type Library > GostWeldSymbol Object : GetKeyPoint Method |
Visual Basic |
---|
Public Sub GetKeyPoint( _ ByVal Index As Long, _ ByRef x As Double, _ ByRef y As Double, _ ByRef z As Double, _ ByRef KeypointType As KeyPointType, _ ByRef HandleType As Long _ ) |
Value | Description |
---|---|
igKeyPointCallback | Keypoint Type - Callback |
igKeyPointCenter | Keypoint Type - Center |
igKeyPointEnd | Keypoint Type - End |
igKeyPointHorizontalSilhouette | Keypoint Type - Horizontal Silhouette |
igKeyPointInteriorNode | Keypoint Type - Interior Node |
igKeyPointInteriorPole | Keypoint Type - Interior Pole |
igKeyPointMajorAxis | Keypoint Type - Major Axis |
igKeyPointMiddle | Keypoint Type - Middle |
igKeyPointMinorAxis | Keypoint Type - Minor Axis |
igKeyPointNonDefining | Keypoint Type - Non-defining |
igKeyPointPointOnly | Keypoint Type - Point Only |
igKeyPointStart | Keypoint Type - Start |
igKeyPointVerticalSilhouette | Keypoint Type - Vertical Silhouette |