Solid Edge Part Type Library > CoordinateSystem Object : EditRelativeToCoordinateSystem Method |
Visual Basic |
---|
Public Sub EditRelativeToCoordinateSystem( _ ByVal MakeThisCoordSysNonRelative As Boolean, _ Optional ByVal RelativeToCoordSystem As CoordinateSystem, _ Optional ByVal AnyEdgeToDefineOrigin As Object, _ Optional ByVal KeyPointFlags As KeyPointType = 0, _ Optional ByVal XOffset As Variant, _ Optional ByVal YOffset As Variant, _ Optional ByVal ZOffset As Variant, _ Optional ByVal XRotation As Variant, _ Optional ByVal YRotation As Variant, _ Optional ByVal ZRotation As Variant _ ) |
Value | Description |
---|---|
igKeyPointCallback | Keypoint Type - Callback |
igKeyPointCenter | Keypoint Type - Center |
igKeyPointEnd | Keypoint Type - End |
igKeyPointHorizontalSilhouette | Keypoint Type - Horizontal Silhouette |
igKeyPointInteriorNode | Keypoint Type - Interior Node |
igKeyPointInteriorPole | Keypoint Type - Interior Pole |
igKeyPointMajorAxis | Keypoint Type - Major Axis |
igKeyPointMiddle | Keypoint Type - Middle |
igKeyPointMinorAxis | Keypoint Type - Minor Axis |
igKeyPointNonDefining | Keypoint Type - Non-defining |
igKeyPointPointOnly | Keypoint Type - Point Only |
igKeyPointStart | Keypoint Type - Start |
igKeyPointVerticalSilhouette | Keypoint Type - Vertical Silhouette |