Solid Edge Part Type Library > KeyPointCurves Collection : Add Method |
Visual Basic |
---|
Public Function Add( _ ByVal NumEdges As Long, _ ByRef EdgeSet() As Object, _ ByRef KeyPointTypeConstants() As KeyPointType, _ ByVal StartpointEndType As KeypointEndConditionConstants, _ Optional ByVal EndpointEndType As Variant _ ) As KeyPointCurve |
Value | Description |
---|---|
igKeyPointCallback | Keypoint Type - Callback |
igKeyPointCenter | Keypoint Type - Center |
igKeyPointEnd | Keypoint Type - End |
igKeyPointHorizontalSilhouette | Keypoint Type - Horizontal Silhouette |
igKeyPointInteriorNode | Keypoint Type - Interior Node |
igKeyPointInteriorPole | Keypoint Type - Interior Pole |
igKeyPointMajorAxis | Keypoint Type - Major Axis |
igKeyPointMiddle | Keypoint Type - Middle |
igKeyPointMinorAxis | Keypoint Type - Minor Axis |
igKeyPointNonDefining | Keypoint Type - Non-defining |
igKeyPointPointOnly | Keypoint Type - Point Only |
igKeyPointStart | Keypoint Type - Start |
igKeyPointVerticalSilhouette | Keypoint Type - Vertical Silhouette |
Value | Description |
---|---|
seKeypointEndConditionCurvatureContinuous | Keypoint End Condition - Curvature Continuous |
seKeypointEndConditionNatural | Keypoint End Condition - Natural |
seKeypointEndConditionNormalToFace | Keypoint End Condition - Normal To Face |
seKeypointEndConditionPeriodic | Keypoint End Condition - Periodic |
seKeypointEndConditionTangent | Keypoint End Condition - Tangent |