| Solid Edge Constants Type Library : CurveSegmentValidationConstants Enumeration |
| Member | Value | Description |
|---|---|---|
| seCurveSegmentValidation_angle | 2 | |
| seCurveSegmentValidation_break | 1 | |
| seCurveSegmentValidation_calculation | 4096 | |
| seCurveSegmentValidation_connectivity | 2048 | |
| seCurveSegmentValidation_duplicate_segment | 32 | |
| seCurveSegmentValidation_empty | 512 | |
| seCurveSegmentValidation_fork | 16 | |
| seCurveSegmentValidation_intersection | 8 | |
| seCurveSegmentValidation_length | 4 | |
| seCurveSegmentValidation_loop | 64 | |
| seCurveSegmentValidation_single_segment | 1024 | |
| seCurveSegmentValidation_status | 8192 | |
| seCurveSegmentValidation_unknown | 256 | |
| seCurveSegmentValidation_unknown_segment | 128 | |
| seCurveSegmentValidation_valid | 0 |