| Solid Edge Constants Type Library : DimBalloonTypeConstants Enumeration |
| Member | Value | Description |
|---|---|---|
| igDimBalloonCircle | 1 | Balloon Circle Type |
| igDimBalloonHexHorizontal | 5 | Balloon Hexagon Horizontal Type |
| igDimBalloonHexVertical | 6 | Balloon Hexagon Vertical Type |
| igDimBalloonLowerLine | 18 | Balloon Lower Line Type |
| igDimBalloonNone | 0 | Balloon None |
| igDimBalloonNSided | 2 | Balloon N-Sided Type |
| igDimBalloonOval | 10 | Balloon Oval Type |
| igDimBalloonRectangle | 11 | Balloon Rectangle Type |
| igDimBalloonRectangleMatchTextWidth | 19 | Balloon Rectangle Type (which matches with text width) |
| igDimBalloonSquare | 3 | Balloon Square Type |
| igDimBalloonSquareRotated | 4 | Balloon Square Rotated Type |
| igDimBalloonTriangle | 7 | Balloon Triangle Vertical Type |
| igDimBalloonTriangleLeft | 9 | Balloon Triangle Left Type |
| igDimBalloonTriangleRight | 8 | Balloon Triangle Right Type |