| Solid Edge Constants Type Library : DimDispTypeConstants Enumeration |
| Member | Value | Description |
|---|---|---|
| igDimDisplayTypeBasic | 5 | Dimension Basic |
| igDimDisplayTypeBlank | 8 | Dimension Blank |
| igDimDisplayTypeClassfit | 3 | Dimension Class Fit |
| igDimDisplayTypeClassPlusMinus | 9 | Dimension Class Plus Minus |
| igDimDisplayTypeFitWithLimits | 11 | Display the tolerance class along with the tolerance values in parentheses. |
| igDimDisplayTypeHoleCallout | 12 | Dimension Hole Callout. |
| igDimDisplayTypeHoleShaft | 10 | Display Hole and Shaft tolerance classes as Hole/Shaft. |
| igDimDisplayTypeHoleShaftTolOnly | 13 | Display Hole and Shaft tolerance classes as tolerance values. |
| igDimDisplayTypeHoleShaftWithTol | 14 | Display Hole and Shaft tolerance classes along with tolerance values in parentheses. |
| igDimDisplayTypeLimits | 4 | Dimension Limits |
| igDimDisplayTypeNominal | 1 | Dimension Nominal |
| igDimDisplayTypeReference | 6 | Dimension Reference |
| igDimDisplayTypeTolerance | 2 | Dimension Tolerance |
| igDimDisplayTypeUnitTolerance | 15 | Dimension Unit Tolerance. |