| Solid Edge Constants Type Library : ParasolidVersionConstants Enumeration |
| Member | Value | Description |
|---|---|---|
| seParasolidCurrentVersion | 0 | Current Parasolid Version which SolidEdge is using |
| seParasolidVersion100 | 100 | Parasolid Version 10.0 |
| seParasolidVersion101 | 101 | Parasolid Version 10.1 |
| seParasolidVersion110 | 110 | Parasolid Version 11.0 |
| seParasolidVersion111 | 111 | Parasolid Version 11.1 |
| seParasolidVersion120 | 120 | Parasolid Version 12.0 |
| seParasolidVersion121 | 121 | Parasolid Version 12.1 |
| seParasolidVersion130 | 130 | Parasolid Version 13.0 |
| seParasolidVersion70 | 70 | Parasolid Version 7.0 |
| seParasolidVersion71 | 71 | Parasolid Version 7.1 |
| seParasolidVersion80 | 80 | Parasolid Version 8.0 |
| seParasolidVersion90 | 90 | Parasolid Version 9.0 |
| seParasolidVersion91 | 91 | Parasolid Version 9.1 |