| Solid Edge Constants Type Library : SmartCollectionTypeConstants Enumeration |
| Member | Value | Description |
|---|---|---|
| seBendFacesOfBody | 13 | Smart Collection Type - All The Bend Faces Of Body |
| seBendFacesOfBodyWithBendCenterLineAttributes | 14 | Smart Collection Type - All The Bend Faces Of Body With Bend Center Line Attributes |
| seDraftableFacesOfALoop | 11 | Smart Collection Type - Faces of a Loop for drafts |
| seDraftableFacesOfBodyNormalToFaceOrPlane | 12 | Smart Collection Type - Faces of a Body Normal to a Face or Plane |
| seDraftableSmoothFaceChain | 10 | Smart Collection Type - Smooth Face Chain for drafts |
| seRoundableConcaveEdgesOfBody | 7 | Smart Collection Type - Concave Edges of Body |
| seRoundableConvexEdgesOfBody | 6 | Smart Collection Type - Convex Edges of Body |
| seRoundableEdgesAtVertex | 1 | Smart Collection Type - Edges at Vertex |
| seRoundableEdgesOfFace | 3 | Smart Collection Type - Edges of Face |
| seRoundableEdgesOfFeature | 5 | Smart Collection Type - Edges of Feature |
| seRoundableEdgesOfLoop | 4 | Smart Collection Type - Edges of Loop |
| seRoundableSmoothEdgeChain | 2 | Smart Collection Type - Smooth Edge Chain |
| seThinwallableFacesOfFeature | 8 | Smart Collection Type - Faces of Feature for thinwalls |
| seThinwallableSmoothFaceChain | 9 | Smart Collection Type - Smooth Face Chain for thinwalls |