| Solid Edge Constants Type Library : TextFractionSizeConstants Enumeration |
| Member | Value | Description |
|---|---|---|
| ig10 | 0 | Text Fraction Size 10 |
| ig100 | 9 | Text Fraction Size 100 |
| ig20 | 1 | Text Fraction Size 20 |
| ig30 | 2 | Text Fraction Size 30 |
| ig40 | 3 | Text Fraction Size 40 |
| ig50 | 4 | Text Fraction Size 50 |
| ig60 | 5 | Text Fraction Size 60 |
| ig70 | 6 | Text Fraction Size 70 |
| ig80 | 7 | Text Fraction Size 80 |
| ig90 | 8 | Text Fraction Size 90 |