| Solid Edge Constants Type Library : UnitTypeConstants Enumeration | 
| Member | Value | Description | 
|---|---|---|
| igUnitAmountOfSubstance | 8 | Unit Type - Amount of Substance | 
| igUnitAngle | 2 | Unit Type - Angle | 
| igUnitAngularAcceleration | 10 | Unit Type - Angular Acceleration | 
| igUnitAngularMomentum | 11 | Unit Type - Angular Momentum | 
| igUnitAngularVelocity | 12 | Unit Type - Angular Velocity | 
| igUnitArea | 13 | Unit Type - Area | 
| igUnitBodyForce | 14 | Unit Type - Body Force | 
| igUnitCoefficientOfThermalExpansion | 15 | Unit Type - Coefficient of Thermal Expansion | 
| igUnitDensity | 16 | Unit Type - Density | 
| igUnitDistance | 1 | Unit Type - Distance | 
| igUnitDynamicViscosity | 54 | Unit Type - Dynamic Viscosity | 
| igUnitElectricalCapacitance | 17 | Unit Type - Electrical Capacitance | 
| igUnitElectricalConductance | 18 | Unit Type - Electrical Conductance | 
| igUnitElectricalFieldStrength | 19 | Unit Type - Electrical Fieldf Strength | 
| igUnitElectricalInductance | 20 | Unit Type - Electrical Inductance | 
| igUnitElectricalPotential | 21 | Unit Type - Electrical Potential | 
| igUnitElectricalResistance | 22 | Unit Type - Electrical Resistance | 
| igUnitElectricCharge | 6 | Unit Type - Electrical Charge | 
| igUnitEnergy | 23 | Unit Type - Energy | 
| igUnitEnergyDensity | 60 | Unit Type - EnergyDensity | 
| igUnitEntropy | 24 | Unit Type - Entropy | 
| igUnitFilmCoefficient | 25 | Unit Type - Film Coefficient | 
| igUnitForce | 26 | Unit Type - Force | 
| igUnitForcePerArea | 27 | Unit Type - Force Per Area | 
| igUnitForcePerDistance | 28 | Unit Type - Force Per Distance | 
| igUnitFrequency | 29 | Unit Type - Frequency | 
| igUnitHeatCapacity | 30 | Unit Type - Heat Capacity | 
| igUnitHeatFluxPerArea | 31 | Unit Type - Heat Flux Per Area | 
| igUnitHeatFluxPerDistance | 32 | Unit Type - Heat Flux Per Distance | 
| igUnitHeatGeneration | 62 | Unit Type - Heat Generation | 
| igUnitHeatSource | 33 | Unit Type - Heat Source | 
| igUnitIlluminance | 34 | Unit Type - Illuminance | 
| igUnitKinematicViscosity | 55 | Unit Type - Kinematic Viscosity | 
| igUnitLinearAcceleration | 35 | Unit Type - Linear Acceleration | 
| igUnitLinearPerAngular | 36 | Unit Type - Linear Per Angular | 
| igUnitLinearVelocity | 37 | Unit Type - Linear Velocity | 
| igUnitLuminousFlux | 38 | Unit Type - Luminous Flux | 
| igUnitLuminousIntensity | 7 | Unit Type - Luminous Intensity | 
| igUnitMagneticFieldStrength | 39 | Unit Type - Magnetic Field Strength | 
| igUnitMagneticFlux | 40 | Unit Type - Magnetic Flux | 
| igUnitMagneticFluxDensity | 41 | Unit Type - Magnetic Flux Density | 
| igUnitMass | 3 | Unit Type - Mass | 
| igUnitMassFlowRate | 42 | Unit Type - Mass Flow Rate | 
| igUnitMassMomentOfInertia | 43 | Unit Type - Mass Moment of Inertia | 
| igUnitMassPerArea | 44 | Unit Type - Mass Per Area | 
| igUnitMassPerLength | 45 | Unit Type - Mass Per Length | 
| igUnitMomentum | 46 | Unit Type - Momentum | 
| igUnitPerDistance | 47 | Unit Type - Per Distance | 
| igUnitPower | 48 | Unit Type - Power | 
| igUnitPressure | 61 | Unit Type - Pressure | 
| igUnitQuantityOfElectricity | 49 | Unit Type - Quantity of Electricity | 
| igUnitRadiantIntensity | 50 | Unit Type - Radiant Intensity | 
| igUnitRotationalStiffness | 51 | Unit Type - Rotation Stiffness | 
| igUnitScalar | 58 | Unit Type - Scalar | 
| igUnitSecondMomentOfArea | 52 | Unit Type - Second Moment of Area | 
| igUnitSolidAngle | 9 | Unit Type - Solid Angle | 
| igUnitTemperature | 5 | Unit Type - Temperature | 
| igUnitTemperatureGradient | 63 | Unit Type - Temperature Gradient | 
| igUnitThermalConductivity | 53 | Unit Type - Thermal Conductivity | 
| igUnitTime | 4 | Unit Type - Time | 
| igUnitTorque | 59 | Unit Type - Torque | 
| igUnitVolume | 56 | Unit Type - Volume | 
| igUnitVolumeFlowRate | 57 | Unit Type - Volume Flow Rate |