Imports System.Runtime.InteropServices
Public Class frm2DDisplayProformance
    Private Sub btn2DDisplayProformance_Click(sender As System.Object, e As System.EventArgs) Handles btn2DDisplayProformance.Click
        Dim objApplication As SolidEdgeFramework.Application = Nothing
        Dim objDraftDoc As SolidEdgeDraft.DraftDocument = Nothing
        Dim objSheetWin As SolidEdgeDraft.SheetWindow = Nothing
        Dim objType As Type = Nothing
        Try
            ' Create/get the application with specific settings
            objApplication = Marshal.GetActiveObject("SolidEdge.Application")
            If objApplication Is Nothing Then
                ' Get the type from the Solid Edge ProgID
                objType = Type.GetTypeFromProgID("SolidEdge.Application")
                ' Start Solid Edge
                objApplication = Activator.CreateInstance(objType)
                ' Make Solid Edge visible
                objApplication.Visible = True
            End If
            ' Get the reference to the open document
            objDraftDoc = objApplication.Documents.Add("SolidEdge.Draftdocument")
            objSheetWin = objDraftDoc.Windows
            'Sets up the view for fast display 
            Call objSheetWin.BeginSheetViewDynamics()
            Call objSheetWin.ZoomArea(objSheetWin.Left, objSheetWin.Top, objSheetWin.Width, objSheetWin.Height)
            Call objSheetWin.ZoomArea(objSheetWin.Left + 10, objSheetWin.Top + 10, objSheetWin.Width - 10, objSheetWin.Height - 10)
            Call objSheetWin.ZoomArea(objSheetWin.Left + 20, objSheetWin.Top + 20, objSheetWin.Width - 20, objSheetWin.Height - 20)
            Call objSheetWin.ZoomArea(objSheetWin.Left + 30, objSheetWin.Top + 30, objSheetWin.Width - 30, objSheetWin.Height - 30)
            Call objSheetWin.ZoomArea(objSheetWin.Left + 40, objSheetWin.Top + 40, objSheetWin.Width - 40, objSheetWin.Height - 40)
            Call objSheetWin.ZoomArea(objSheetWin.Left + 50, objSheetWin.Top + 50, objSheetWin.Width - 50, objSheetWin.Height - 50)
            'Ends the fast display dynamics
            Call objSheetWin.EndSheetViewDynamics()
        Catch ex As Exception
            MsgBox(ex.ToString)
        End Try
    End Sub
End Class