Imports System.IO
Imports System.Runtime.InteropServices
Module Example
    <STAThread()> _
    Sub Main()
        Dim objApplication As SolidEdgeFramework.Application = Nothing
        Dim objPartDocument As SolidEdgePart.PartDocument = Nothing
        Dim objStudyOwner As SolidEdgePart.StudyOwner = Nothing
        Dim objStudy As SolidEdgePart.Study = Nothing
        Dim objConstraintOwner As SolidEdgePart.ConstraintOwner = Nothing
        Dim objConstraint As SolidEdgePart.Constraint = Nothing
        Dim objFaceArray(1) As SolidEdgeGeometry.Face
        Dim eConstraintDirection As SolidEdgePart.LoadSymbDirOptsEnum_Auto = SolidEdgePart.LoadSymbDirOptsEnum_Auto.eLoadDirForCnstr_Auto
        Dim eConstraintType As SolidEdgePart.FEAConstraintTypeEnum_Auto = SolidEdgePart.FEAConstraintTypeEnum_Auto.eCnstrTypePinned_Auto
        Dim dConstraintDirX As Double = 1.0
        Dim dConstraintDirY As Double = 0.0
        Dim dConstraintDirZ As Double = 0.0
        Dim dConstraintPosX As Double = -0.0853057546724518
        Dim dConstraintPosY As Double = 0.0
        Dim dConstraintPosZ As Double = 0.039781012722987466
        Dim dSpacingFactor As Double = 0.11
        Dim dSizeFactor As Double = 0.24200000000000002
        Dim dSteeringWheelLen As Double = 0.0
        Dim dwConstraintProps As UInt32 = 0
        Dim ColorConstraintSymbol As UInt32 = 16752704
        Dim dConstraintSymSpacing As Double = 0.014476064557417175
        Dim dConstraintSymSize As Double = 0.031847342026317789
        Try
            OleMessageFilter.Register()
            ' Connect to Solid Edge
            objApplication = Marshal.GetActiveObject("SolidEdge.Application")
            objPartDocument = objApplication.ActiveDocument
            objStudyOwner = objPartDocument.StudyOwner
            objStudy = objStudyOwner.Item(1)
            objStudy.GetConstraintOwner(objConstraintOwner)
            ' Get Constriant Object
            objConstraint = objConstraintOwner.Item(1)
            eConstraintDirection = SolidEdgePart.LoadSymbDirOptsEnum_Auto.eLoadDirForCnstr_Auto
            eConstraintType = SolidEdgePart.FEAConstraintTypeEnum_Auto.eCnstrTypePinned_Auto
            ' Populate objFaceArray
            objConstraintOwner.EditConstraint(objFaceArray, _
                                              eConstraintType, _
                                              eConstraintDirection, _
                                              dConstraintDirX, _
                                              dConstraintDirY, _
                                              dConstraintDirZ, _
                                              dConstraintPosX, _
                                              dConstraintPosY, _
                                              dConstraintPosZ, _
                                              ColorConstraintSymbol, _
                                              dSpacingFactor, _
                                              dSizeFactor, _
                                              dSteeringWheelLen, _
                                              dwConstraintProps, _
                                              dConstraintSymSpacing, _
                                              dConstraintSymSize, _
                                              objConstraint)
        Catch ex As Exception
            Console.WriteLine(ex.Message)
        Finally
            OleMessageFilter.Revoke()
        End Try
    End Sub
End Module