Imports System.IO
Imports System.Runtime.InteropServices
Module Example
    <STAThread()> _
    Sub Main()
        Dim objApplication As SolidEdgeFramework.Application = Nothing
        Dim objPartDocument As SolidEdgePart.PartDocument = Nothing
        Dim objModel As SolidEdgePart.Model = Nothing
        Dim objFaceRotates As SolidEdgePart.FaceRotates = Nothing
        Dim objFaceRotate As SolidEdgePart.FaceRotate = Nothing
        Dim objFace As SolidEdgeGeometry.Face = Nothing
        Dim objEdges As SolidEdgeGeometry.Edges = Nothing
        Dim objEdge As SolidEdgeGeometry.Edge = Nothing
        Dim objPoint1 As SolidEdgeGeometry.Vertex = Nothing
        Dim objPoint2 As SolidEdgeGeometry.Vertex = Nothing
        Dim faceRotateType As SolidEdgeConstants.FaceRotateConstants = Nothing
        Dim blendCreation As SolidEdgeConstants.FaceRotateConstants = Nothing
        Try
            objApplication = Marshal.GetActiveObject("SolidEdge.Application")
            objPartDocument = objApplication.ActiveDocument
            objModel = objPartDocument.Models(1)
            objFaceRotates = objModel.FaceRotates
            objFace = objModel.Body.Faces(SolidEdgeConstants.FeatureTopologyQueryTypeConstants.igQueryAll).Item(5)
            objEdges = objFace.Edges
            objPoint1 = objFace.Vertices.Item(1)
            objPoint2 = objFace.Vertices.Item(2)
            blendCreation = SolidEdgeConstants.FaceRotateConstants.igFaceRotateRecreateBlends
            faceRotateType = SolidEdgeConstants.FaceRotateConstants.igFaceRotateByPoints
            objFaceRotate = objFaceRotates.Add(objFace, faceRotateType, blendCreation, objPoint1, objPoint2, Nothing, SolidEdgePart.FaceRotateConstants.igFaceRotateNone, 0.0872664625997165)
            If objFaceRotate Is Nothing Then
                MsgBox("Failed to create FaceRotate using igFaceRotateByPoints.")
            End If
            faceRotateType = SolidEdgeConstants.FaceRotateConstants.igFaceRotateByGeometry
            objFace = objModel.Body.Faces(SolidEdgeConstants.FeatureTopologyQueryTypeConstants.igQueryAll).Item(5)
            objEdges = objModel.Body.Edges(SolidEdgeConstants.FeatureTopologyQueryTypeConstants.igQueryAll)
            objEdge = objEdges.Item(1)
            objFaceRotate = objFaceRotates.Add(objFace, faceRotateType, blendCreation, Nothing, Nothing, objEdge, SolidEdgePart.FaceRotateConstants.igFaceRotateAxisStart, 0.0872664625997165)
            If objFaceRotate Is Nothing Then
                MsgBox("Failed to create FaceRotate using igFaceRotateByGeometry.")
            End If
        Catch ex As Exception
            Console.WriteLine(ex.Message)
        End Try
    End Sub
End Module