--------------
Legal Notices
--------------
© 2007, 
UGS Corp.
All Rights Reserved
Software, file formats, and audiovisual displays may be used pursuant to the 
applicable Software License Agreement and contain confidential and proprietary 
information of UGS Corp.; which is protected by 
copyright and trade secret law.  Such materials may not be reproduced or 
transferred to other documents or used or disclosed to others for manufacturing 
or for any other purpose except as specifically authorized within the terms of 
the Software License Agreement, or as specifically authorized in writing by 
UGS Corp.
UGS Corp.
5800 Granite Parkway
Suite 600
Plano, TX. 75024
--------------------
End of Legal Notices
--------------------
--------------
Release Notes:
--------------
Product:        Solid Edge 
Version:        18.00.12.03
Date:           01-Jun-2007
This release of Solid Edge has been certified to run on the following:
    • Windows XP Professional® operating system (32-bit) running Service Pack 2
    • Windows XP Professional® operating system (64-bit) running on EM64T hardware
    • Windows 2000 Professional® operating system running Service Pack 4
    • Internet Explorer 6.0 or higher
This Update can be instaled installed on top of Version: 18.00.00.69, 18.00.01.08,
18.00.02.04, 18.00.03.04, 18.00.04.07, 18.00.05.05, 18.00.06.06, 18.00.07.04,
18.00.08.03, 18.00.09.06, 18.00.10.04, or 18.00.11.06.
Note: Updates are all inclusive and can be installed on top of the base release
or any released UPdate.
--------------------
End of Release Notes
--------------------
------------------------------------
This Update addresses the following:
------------------------------------
=====Draft=====
PR 1579671: Fixed a problem where a V16 draft file cannot be opened in SE V19
---
End 
---