Solid Edge Constants Type Library : KeyPointType Enumeration |
Member | Value | Description |
---|---|---|
igKeyPointCallback | 32768 | Keypoint Type - Callback |
igKeyPointCenter | 4 | Keypoint Type - Center |
igKeyPointEnd | 2 | Keypoint Type - End |
igKeyPointHorizontalSilhouette | 128 | Keypoint Type - Horizontal Silhouette |
igKeyPointInteriorNode | 512 | Keypoint Type - Interior Node |
igKeyPointInteriorPole | 1024 | Keypoint Type - Interior Pole |
igKeyPointMajorAxis | 8 | Keypoint Type - Major Axis |
igKeyPointMiddle | 32 | Keypoint Type - Middle |
igKeyPointMinorAxis | 16 | Keypoint Type - Minor Axis |
igKeyPointNonDefining | 16384 | Keypoint Type - Non-defining |
igKeyPointPointOnly | 64 | Keypoint Type - Point Only |
igKeyPointStart | 1 | Keypoint Type - Start |
igKeyPointVerticalSilhouette | 256 | Keypoint Type - Vertical Silhouette |