| Solid Edge Part Type Library : Study Object |
ConvertToOrdered | Convert a sync study to ordered. |
CreateSimulationReport | |
Delete | Delete a particular study. |
EditOptions | Edit Study Options. |
GetConnectorOwner | Get ConnectorOwner Object |
GetConstraintOwner | Get Constraint Owner Object. |
GetGeometries | Get study geometry. |
GetLoadOwner | Get LoadOwner Object. |
GetMeshOwner | Get MeshOwner Object. |
GetMeshType | Get the mesh type. |
GetMode | Get Active Mode Object. |
GetModesOwner | Get Active ModesOwner Object. |
GetNastranErrorMessage | Get NASTRAN error message string. |
GetNastranOptions | Get various options set on NASTRAN solver. |
GetNumberOfProcessors | Get 'use multiple processors' option and number of processors set on the system |
GetOptimizationOwner | Get Active OptimizationOwner Object. |
GetPlotsOwner | Get Active PlotsOwner Object. |
GetResultOptions | Get results options from study. |
GetResultsOwner | Get ResultsOwner Object. |
GetStudyGeomThickness | Get the study geometry thickness value. |
GetStudyGeomType | Get the study geometry type. |
GetStudyName | Get the study name. |
GetStudyType | Get the study type. |
GetThermalStudyOptions | Get Thermal options from Heat Transfer study. |
SetGeometries | Set study geometry. |
SetNastranOptions | Set various options on NASTRAN solver. |
SetNumberOfProcessors | Set 'use multiple processors' option and number of processors on the system |
SetResultOptions | Set results options like stress, displacement etc on study. |
SetThermalStudyOptions | Set Thermal options like Convection Exponent, Enclosure Ambient Element etc on Heat Transfer study. |
ShowMeshOnClose | Show mesh on closing mesh dialog. |
Solve | Solve the study. |
ViewResults | View study results in the results environemnt. |