Solid Edge Part Type Library : Optimization Object |
AddDesignLimit | Add Design Limit |
AddDesignVariable | Add Design Variable |
GetDesignControlParameters | Get Design Control Parameters |
GetDesignConvergenceParameters | Get Design Control Parameters |
GetDesignLimit | Get Design Limit |
GetDesignObjective | Get Design Objective |
GetDesignVariable | Get Design Variable |
GetIterationOwner | Get IterationOwner Object |
GetNumberOfDesignLimits | Get Number of Design Limits |
GetNumberOfDesignVariables | Get Number of Design Variables |
OptimizeModel | Optimize the model. |
RemoveDesignLimit | Remove Design Limit |
RemoveDesignVariable | Remove Design Variable |
ResetGeometry | Reset Geometry |
SetDesignControlParameters | Set Design Control Parameters |
SetDesignConvergenceParameters | Set Design Convergence Parameters |
SetDesignObjective | Set Design Objective |
ShowModifiedGeometry | Show Modified Geometry. |