Solid Edge Part Type Library > RefPlanes Collection : AddTangentToCurvedSurfaceAtKeyPoint Method |
Visual Basic |
---|
Public Function AddTangentToCurvedSurfaceAtKeyPoint( _ ByVal Face As Object, _ ByVal ParentPlane As Object, _ ByVal KeyPoint As Object, _ ByVal KeyPointTypeConstant As KeyPointType, _ ByVal XAxisAngle As Double, _ ByVal normalOrientation As ReferenceElementConstants, _ Optional ByVal Local As Variant _ ) As RefPlane |
Value | Description |
---|---|
igKeyPointCallback | Keypoint Type - Callback |
igKeyPointCenter | Keypoint Type - Center |
igKeyPointEnd | Keypoint Type - End |
igKeyPointHorizontalSilhouette | Keypoint Type - Horizontal Silhouette |
igKeyPointInteriorNode | Keypoint Type - Interior Node |
igKeyPointInteriorPole | Keypoint Type - Interior Pole |
igKeyPointMajorAxis | Keypoint Type - Major Axis |
igKeyPointMiddle | Keypoint Type - Middle |
igKeyPointMinorAxis | Keypoint Type - Minor Axis |
igKeyPointNonDefining | Keypoint Type - Non-defining |
igKeyPointPointOnly | Keypoint Type - Point Only |
igKeyPointStart | Keypoint Type - Start |
igKeyPointVerticalSilhouette | Keypoint Type - Vertical Silhouette |
Value | Description |
---|---|
ig3PointPlane | |
igAngular | |
igAtAngleToSurfaceAtKeypoint | |
igCurveEnd | |
igCurveStart | |
igFlipNormal | |
igNormalSide | |
igNormalToCurve | |
igNormalToCurveAtArcLengthRatio | |
igNormalToCurveAtDistance | |
igNormalToCurveAtDistanceAlongCurve | |
igNormalToCurveAtKeyPoint | |
igParallel | |
igParallelThroughPoint | Unsupported Internal type. |
igPivotEnd | |
igPivotStart | |
igPlaneAlignX | |
igPlaneAlignY | |
igPlaneByMirror | |
igPlaneFlipHorizontal | |
igPlaneFlipVertical | |
igPlaneRotateLeft | |
igPlaneRotateRight | |
igRefEleInit | |
igReverseNormalSide | |
igTangentToFace | |
igTangentToSurfaceAtAngle | |
igTangentToSurfaceAtKeypoint |