| Solid Edge FrameworkSupport Type Library : DimSurfTextureSymTypeConstants Enumeration |
| Member | Value | Description |
|---|---|---|
| igDimSurfaceFinishBasic | 1 | Basic |
| igDimSurfaceFinishBasicHz | 4 | Basic With Horizontal |
| igDimSurfaceFinishMachined | 2 | Machined |
| igDimSurfaceFinishMachined2 | 11 | Machined (2) |
| igDimSurfaceFinishMachined3 | 12 | Machined (3) |
| igDimSurfaceFinishMachined4 | 13 | Machined (4) |
| igDimSurfaceFinishMachinedHz | 5 | Machined With Horizontal |
| igDimSurfaceFinishMachinedHz2 | 14 | Machined With Horizontal (2) |
| igDimSurfaceFinishMachinedHz3 | 15 | Machined With Horizontal (3) |
| igDimSurfaceFinishMachinedHz4 | 16 | Machined With Horizontal (4) |
| igDimSurfaceFinishNoMaterialRemoval | 3 | No Material Removal |
| igDimSurfaceFinishNoMaterialRemovalHz | 6 | No Material Removal With Horizontal |
| igDimSurfaceFinishNoWorkingSurface | 17 | No Working Surface |
| igDimSurfaceFinishTriangle | 7 | Triangle |
| igDimSurfaceFinishTriangle2 | 8 | Triangle (2) |
| igDimSurfaceFinishTriangle3 | 9 | Triangle (3) |
| igDimSurfaceFinishTriangle4 | 10 | Triangle (4) |