| Solid Edge Framework Type Library : KeyPointType Enumeration |
| Member | Value | Description |
|---|---|---|
| igKeyPointCallback | 32768 | Keypoint Type - Callback |
| igKeyPointCenter | 4 | Keypoint Type - Center |
| igKeyPointEnd | 2 | Keypoint Type - End |
| igKeyPointHorizontalSilhouette | 128 | Keypoint Type - Horizontal Silhouette |
| igKeyPointInteriorNode | 512 | Keypoint Type - Interior Node |
| igKeyPointInteriorPole | 1024 | Keypoint Type - Interior Pole |
| igKeyPointMajorAxis | 8 | Keypoint Type - Major Axis |
| igKeyPointMiddle | 32 | Keypoint Type - Middle |
| igKeyPointMinorAxis | 16 | Keypoint Type - Minor Axis |
| igKeyPointNonDefining | 16384 | Keypoint Type - Non-defining |
| igKeyPointPointOnly | 64 | Keypoint Type - Point Only |
| igKeyPointStart | 1 | Keypoint Type - Start |
| igKeyPointVerticalSilhouette | 256 | Keypoint Type - Vertical Silhouette |