Option Explicit
Sub Example()
    Dim objApplication As SolidEdgeFramework.Application
    Dim objTCE As SolidEdgeFramework.SolidEdgeTCE
    'Example takes two dimensional array with two rows ( two documents) and 6 columns
    Dim SmartCodesInfo(1, 5) As Object
    'Example extracts return info for one row i.e. one document
    Dim sSmartCode As String
    Dim sRevision As String
    Dim sContainerWiseXML As String
    Dim sUngetXML As String
    Set objApplication = GetObject(, "SolidEdge.Application")
    Set objTCE = objApplication.SolidEdgeTCE
    SmartCodesInfo(0, 0) = "Assign1"    'Input - Unique ID
    SmartCodesInfo(0, 1) = "Item"       'Input - Item Type
    SmartCodesInfo(0, 2) = Nothing      'Output ? Smart Code Number
    SmartCodesInfo(0, 3) = Nothing      'Output - Revision
    SmartCodesInfo(0, 4) = Nothing      'Output ? Container wise props in XML string
    SmartCodesInfo(0, 5) = Nothing      'Output ? Unget info in XML string
    SmartCodesInfo(1, 0) = "Assign2"    'Unique ID
    SmartCodesInfo(1, 1) = "Item"       'Item Type
    SmartCodesInfo(1, 2) = Nothing
    SmartCodesInfo(1, 3) = Nothing
    SmartCodesInfo(1, 4) = Nothing
    SmartCodesInfo(1, 5) = Nothing
    Call objTCE.GetSmartCodes(SmartCodesInfo)
    sSmartCode = SmartCodesInfo(0, 2)           'Smart Code Number
    sRevision = SmartCodesInfo(0, 3)            'Revision
    sContainerWiseXML = SmartCodesInfo(0, 4)    'Containerwise property XML string
    sUngetXML = SmartCodesInfo(0, 5)            'Ungetinfo XML string
    If Not objApplication Is Nothing Then
        Call objApplication.Quit
    End If
    
    Set objTCE = Nothing
    Set objApplication = Nothing
End Sub