| Solid Edge Framework Type Library : UnitTypeConstants Enumeration |
| Member | Value | Description |
|---|---|---|
| igUnitAmountOfSubstance | 8 | Unit Type - Amount of Substance |
| igUnitAngle | 2 | Unit Type - Angle |
| igUnitAngularAcceleration | 10 | Unit Type - Angular Acceleration |
| igUnitAngularMomentum | 11 | Unit Type - Angular Momentum |
| igUnitAngularVelocity | 12 | Unit Type - Angular Velocity |
| igUnitArea | 13 | Unit Type - Area |
| igUnitBodyForce | 14 | Unit Type - Body Force |
| igUnitCoefficientOfThermalExpansion | 15 | Unit Type - Coefficient of Thermal Expansion |
| igUnitDensity | 16 | Unit Type - Density |
| igUnitDistance | 1 | Unit Type - Distance |
| igUnitDynamicViscosity | 54 | Unit Type - Dynamic Viscosity |
| igUnitElectricalCapacitance | 17 | Unit Type - Electrical Capacitance |
| igUnitElectricalConductance | 18 | Unit Type - Electrical Conductance |
| igUnitElectricalFieldStrength | 19 | Unit Type - Electrical Fieldf Strength |
| igUnitElectricalInductance | 20 | Unit Type - Electrical Inductance |
| igUnitElectricalPotential | 21 | Unit Type - Electrical Potential |
| igUnitElectricalResistance | 22 | Unit Type - Electrical Resistance |
| igUnitElectricCharge | 6 | Unit Type - Electrical Charge |
| igUnitEnergy | 23 | Unit Type - Energy |
| igUnitEnergyDensity | 60 | Unit Type - EnergyDensity |
| igUnitEntropy | 24 | Unit Type - Entropy |
| igUnitFilmCoefficient | 25 | Unit Type - Film Coefficient |
| igUnitForce | 26 | Unit Type - Force |
| igUnitForcePerArea | 27 | Unit Type - Force Per Area |
| igUnitForcePerDistance | 28 | Unit Type - Force Per Distance |
| igUnitFrequency | 29 | Unit Type - Frequency |
| igUnitHeatCapacity | 30 | Unit Type - Heat Capacity |
| igUnitHeatFluxPerArea | 31 | Unit Type - Heat Flux Per Area |
| igUnitHeatFluxPerDistance | 32 | Unit Type - Heat Flux Per Distance |
| igUnitHeatGeneration | 62 | Unit Type - Heat Generation |
| igUnitHeatSource | 33 | Unit Type - Heat Source |
| igUnitIlluminance | 34 | Unit Type - Illuminance |
| igUnitKinematicViscosity | 55 | Unit Type - Kinematic Viscosity |
| igUnitLinearAcceleration | 35 | Unit Type - Linear Acceleration |
| igUnitLinearPerAngular | 36 | Unit Type - Linear Per Angular |
| igUnitLinearVelocity | 37 | Unit Type - Linear Velocity |
| igUnitLuminousFlux | 38 | Unit Type - Luminous Flux |
| igUnitLuminousIntensity | 7 | Unit Type - Luminous Intensity |
| igUnitMagneticFieldStrength | 39 | Unit Type - Magnetic Field Strength |
| igUnitMagneticFlux | 40 | Unit Type - Magnetic Flux |
| igUnitMagneticFluxDensity | 41 | Unit Type - Magnetic Flux Density |
| igUnitMass | 3 | Unit Type - Mass |
| igUnitMassFlowRate | 42 | Unit Type - Mass Flow Rate |
| igUnitMassMomentOfInertia | 43 | Unit Type - Mass Moment of Inertia |
| igUnitMassPerArea | 44 | Unit Type - Mass Per Area |
| igUnitMassPerLength | 45 | Unit Type - Mass Per Length |
| igUnitMomentum | 46 | Unit Type - Momentum |
| igUnitPerDistance | 47 | Unit Type - Per Distance |
| igUnitPower | 48 | Unit Type - Power |
| igUnitPressure | 61 | Unit Type - Pressure |
| igUnitQuantityOfElectricity | 49 | Unit Type - Quantity of Electricity |
| igUnitRadiantIntensity | 50 | Unit Type - Radiant Intensity |
| igUnitRotationalStiffness | 51 | Unit Type - Rotation Stiffness |
| igUnitScalar | 58 | Unit Type - Scalar |
| igUnitSecondMomentOfArea | 52 | Unit Type - Second Moment of Area |
| igUnitSolidAngle | 9 | Unit Type - Solid Angle |
| igUnitTemperature | 5 | Unit Type - Temperature |
| igUnitTemperatureGradient | 63 | Unit Type - Temperature Gradient |
| igUnitThermalConductivity | 53 | Unit Type - Thermal Conductivity |
| igUnitTime | 4 | Unit Type - Time |
| igUnitTorque | 59 | Unit Type - Torque |
| igUnitVolume | 56 | Unit Type - Volume |
| igUnitVolumeFlowRate | 57 | Unit Type - Volume Flow Rate |