| Solid Edge Part Type Library > KeyPointCurve Object : InsertPoint Method |
| Visual Basic |
|---|
Public Sub InsertPoint( _ ByVal EdgeToInsert As Object, _ ByVal KeypointConstant As KeyPointType, _ ByVal KeypointIndexToInsertBefore As Long _ ) |
| Value | Description |
|---|---|
| igKeyPointCallback | Keypoint Type - Callback |
| igKeyPointCenter | Keypoint Type - Center |
| igKeyPointEnd | Keypoint Type - End |
| igKeyPointHorizontalSilhouette | Keypoint Type - Horizontal Silhouette |
| igKeyPointInteriorNode | Keypoint Type - Interior Node |
| igKeyPointInteriorPole | Keypoint Type - Interior Pole |
| igKeyPointMajorAxis | Keypoint Type - Major Axis |
| igKeyPointMiddle | Keypoint Type - Middle |
| igKeyPointMinorAxis | Keypoint Type - Minor Axis |
| igKeyPointNonDefining | Keypoint Type - Non-defining |
| igKeyPointPointOnly | Keypoint Type - Point Only |
| igKeyPointStart | Keypoint Type - Start |
| igKeyPointVerticalSilhouette | Keypoint Type - Vertical Silhouette |