Solid Edge FrameworkSupport Type Library > Connector Object : GetStartTerminatorType Method |
Visual Basic |
---|
Public Sub GetStartTerminatorType( _ ByRef StartTermType As DimTermTypeConstants _ ) |
Value | Description |
---|---|
igDimStyleTermAnchor | Terminators Anchor |
igDimStyleTermAnchorHollow | Terminators Anchor Hollow |
igDimStyleTermBackSlash | Terminators Back Slash |
igDimStyleTermBlank | Terminators Blank |
igDimStyleTermCircle | Terminators Circle |
igDimStyleTermDot | Terminators Dot |
igDimStyleTermDoubleArrowFilled | Terminators Double Arrow Filled |
igDimStyleTermDoubleArrowHollow | Terminators Double Arrow Hollow |
igDimStyleTermDoubleArrowOpen | Terminators Double Arrow Open |
igDimStyleTermFilled | Terminators Filled |
igDimStyleTermHollow | Terminators Hollow |
igDimStyleTermLine | Terminators Line |
igDimStyleTermOpen | Terminators Open |
igDimStyleTermSlash | Terminators Slash |
igDimStyleTermToolPoint | Terminators Tool Point |
igDimStyleTermUserDefined | Terminators User Defined |