| Solid Edge Draft Type Library > DVArc2d Object : GetKeyPoint Method | 
| Visual Basic | 
|---|
| Public Sub GetKeyPoint( _ ByVal Index As Long, _ ByRef x As Double, _ ByRef y As Double, _ ByRef z As Double, _ ByRef KeypointType As KeyPointType, _ ByRef HandleType As Long _ ) | 
| Value | Description | 
|---|---|
| igKeyPointCallback | Keypoint Type - Callback | 
| igKeyPointCenter | Keypoint Type - Center | 
| igKeyPointEnd | Keypoint Type - End | 
| igKeyPointHorizontalSilhouette | Keypoint Type - Horizontal Silhouette | 
| igKeyPointInteriorNode | Keypoint Type - Interior Node | 
| igKeyPointInteriorPole | Keypoint Type - Interior Pole | 
| igKeyPointMajorAxis | Keypoint Type - Major Axis | 
| igKeyPointMiddle | Keypoint Type - Middle | 
| igKeyPointMinorAxis | Keypoint Type - Minor Axis | 
| igKeyPointNonDefining | Keypoint Type - Non-defining | 
| igKeyPointPointOnly | Keypoint Type - Point Only | 
| igKeyPointStart | Keypoint Type - Start | 
| igKeyPointVerticalSilhouette | Keypoint Type - Vertical Silhouette |