Private Sub Form_Load()
    Dim objApp As SolidEdgeFrameWork.Application
    Dim objDoc As SolidEdgeDraft.DraftDocument
    Dim objSheet As SolidEdgeDraft.Sheet
    Dim objline As SolidEdgeFrameworkSupport.Line2d
    Dim objDim As SolidEdgeFrameworkSupport.Dimension
    Dim strPrimLowTol As String
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
        Set objDoc = objApp.Documents.Add("SolidEdge.DraftDocument")
        objApp.Visible = True
    Else
        Set objDoc = objApp.ActiveDocument
    End If
    'getting the Active Sheet object
    Set objSheet = objDoc.ActiveSheet
    'create a line
    Set objline = objSheet.Lines2d.AddBy2Points(x1:=0.1, y1:=0.1, x2:=0.3, y2:=0.3)
    'create a dimension object
    Set objDim = objSheet.Dimensions.AddLength(Object:=objline)
    'set the dimension display type to Limits
    objDim.DisplayType = igDimDisplayTypeTolerance
    'get primaryLowerTolerance
    strPrimLowTol = objDim.PrimaryLowerTolerance
    'set Lower and Upper Tolerances
    objDim.PrimaryLowerTolerance = "0.34"
    objDim.PrimaryUpperTolerance = "0.50"
    ' USER DISPLAY
    ' Release objects
    Set objApp = Nothing
    Set objDoc = Nothing
    Set objSheet = Nothing
    Set objline = Nothing
    Set objDim = Nothing
End Sub