| Solid Edge FrameworkSupport Type Library > TextEdit Object : GetFraction Method |
| Visual Basic |
|---|
Public Sub GetFraction( _ ByRef Flag As Boolean, _ ByRef UpperText As String, _ ByRef LowerText As String, _ ByRef typeOption As TextFractionTypeConstants, _ ByRef alignOption As TextFractionAlignConstants, _ ByRef fractionSize As TextFractionSizeConstants _ ) |
| Value | Description |
|---|---|
| igLinearFraction | Text Fraction Linear Type |
| igSkewed | Text Fraction Skewed Type |
| igStacked | Text Fraction Stacked Type |
| igTolerance | Text Fraction Tolerance Type |
| Value | Description |
|---|---|
| igLower | Text Fraction Align Lower Type |
| igMiddle | Text Fraction Align Middle Type |
| igUpper | Text Fraction Align Upper Type |
| Value | Description |
|---|---|
| ig10 | Text Fraction Size 10 |
| ig100 | Text Fraction Size 100 |
| ig20 | Text Fraction Size 20 |
| ig30 | Text Fraction Size 30 |
| ig40 | Text Fraction Size 40 |
| ig50 | Text Fraction Size 50 |
| ig60 | Text Fraction Size 60 |
| ig70 | Text Fraction Size 70 |
| ig80 | Text Fraction Size 80 |
| ig90 | Text Fraction Size 90 |