| Solid Edge Framework Type Library > MatTable Object : GetCustomMaterialPropertyFromLibrary Method |
| Visual Basic |
|---|
Public Sub GetCustomMaterialPropertyFromLibrary( _ ByVal bstrMatName As String, _ ByVal bstrMatLibName As String, _ ByVal nPropIndex As Integer, _ ByRef bstrPropName As String, _ ByRef ePropUnitType As UnitTypeConstants, _ ByRef varPropValue As Variant _ ) |
| Value | Description |
|---|---|
| igUnitAmountOfSubstance | Unit Type - Amount of Substance |
| igUnitAngle | Unit Type - Angle |
| igUnitAngularAcceleration | Unit Type - Angular Acceleration |
| igUnitAngularMomentum | Unit Type - Angular Momentum |
| igUnitAngularVelocity | Unit Type - Angular Velocity |
| igUnitArea | Unit Type - Area |
| igUnitBodyForce | Unit Type - Body Force |
| igUnitCoefficientOfThermalExpansion | Unit Type - Coefficient of Thermal Expansion |
| igUnitDensity | Unit Type - Density |
| igUnitDistance | Unit Type - Distance |
| igUnitDynamicViscosity | Unit Type - Dynamic Viscosity |
| igUnitElectricalCapacitance | Unit Type - Electrical Capacitance |
| igUnitElectricalConductance | Unit Type - Electrical Conductance |
| igUnitElectricalFieldStrength | Unit Type - Electrical Fieldf Strength |
| igUnitElectricalInductance | Unit Type - Electrical Inductance |
| igUnitElectricalPotential | Unit Type - Electrical Potential |
| igUnitElectricalResistance | Unit Type - Electrical Resistance |
| igUnitElectricCharge | Unit Type - Electrical Charge |
| igUnitEnergy | Unit Type - Energy |
| igUnitEnergyDensity | Unit Type - EnergyDensity |
| igUnitEntropy | Unit Type - Entropy |
| igUnitFilmCoefficient | Unit Type - Film Coefficient |
| igUnitForce | Unit Type - Force |
| igUnitForcePerArea | Unit Type - Force Per Area |
| igUnitForcePerDistance | Unit Type - Force Per Distance |
| igUnitFrequency | Unit Type - Frequency |
| igUnitHeatCapacity | Unit Type - Heat Capacity |
| igUnitHeatFluxPerArea | Unit Type - Heat Flux Per Area |
| igUnitHeatFluxPerDistance | Unit Type - Heat Flux Per Distance |
| igUnitHeatGeneration | Unit Type - Heat Generation |
| igUnitHeatSource | Unit Type - Heat Source |
| igUnitIlluminance | Unit Type - Illuminance |
| igUnitKinematicViscosity | Unit Type - Kinematic Viscosity |
| igUnitLinearAcceleration | Unit Type - Linear Acceleration |
| igUnitLinearPerAngular | Unit Type - Linear Per Angular |
| igUnitLinearVelocity | Unit Type - Linear Velocity |
| igUnitLuminousFlux | Unit Type - Luminous Flux |
| igUnitLuminousIntensity | Unit Type - Luminous Intensity |
| igUnitMagneticFieldStrength | Unit Type - Magnetic Field Strength |
| igUnitMagneticFlux | Unit Type - Magnetic Flux |
| igUnitMagneticFluxDensity | Unit Type - Magnetic Flux Density |
| igUnitMass | Unit Type - Mass |
| igUnitMassFlowRate | Unit Type - Mass Flow Rate |
| igUnitMassMomentOfInertia | Unit Type - Mass Moment of Inertia |
| igUnitMassPerArea | Unit Type - Mass Per Area |
| igUnitMassPerLength | Unit Type - Mass Per Length |
| igUnitMomentum | Unit Type - Momentum |
| igUnitPerDistance | Unit Type - Per Distance |
| igUnitPower | Unit Type - Power |
| igUnitPressure | Unit Type - Pressure |
| igUnitQuantityOfElectricity | Unit Type - Quantity of Electricity |
| igUnitRadiantIntensity | Unit Type - Radiant Intensity |
| igUnitRotationalStiffness | Unit Type - Rotation Stiffness |
| igUnitScalar | Unit Type - Scalar |
| igUnitSecondMomentOfArea | Unit Type - Second Moment of Area |
| igUnitSolidAngle | Unit Type - Solid Angle |
| igUnitTemperature | Unit Type - Temperature |
| igUnitTemperatureGradient | Unit Type - Temperature Gradient |
| igUnitThermalConductivity | Unit Type - Thermal Conductivity |
| igUnitTime | Unit Type - Time |
| igUnitTorque | Unit Type - Torque |
| igUnitVolume | Unit Type - Volume |
| igUnitVolumeFlowRate | Unit Type - Volume Flow Rate |