Solid Edge Draft Type Library > DrawingViews Collection : AddSheetMetalView Method |
Visual Basic |
---|
Public Function AddSheetMetalView( _ ByVal From As ModelLink, _ ByVal Orientation As ViewOrientationConstants, _ ByVal Scale As Double, _ ByVal x As Double, _ ByVal y As Double, _ ByVal ViewType As SheetMetalDrawingViewTypeConstants _ ) As DrawingView |
Value | Description |
---|---|
igBackView | View Orientation - Back View |
igBottomBackLeftView | View Orientation - Bottom Back Left View |
igBottomBackRightView | View Orientation - Bottom Back Right View |
igBottomFrontLeftView | View Orientation - Bottom Front Left View |
igBottomFrontRightView | View Orientation - Bottom Front Right View |
igBottomView | View Orientation - Bottom View |
igDimetricBottomBackLeftView | |
igDimetricBottomBackRightView | |
igDimetricBottomFrontLeftView | |
igDimetricBottomFrontRightView | |
igDimetricTopBackLeftView | |
igDimetricTopBackRightView | |
igDimetricTopFrontLeftView | |
igDimetricTopFrontRightView | |
igFrontView | View Orientation - Front View |
igLeftView | View Orientation - Left View |
igRightView | View Orientation - Right View |
igTopBackLeftView | View Orientation - Top Back Left View |
igTopBackRightView | View Orientation - Top Back Right View |
igTopFrontLeftView | View Orientation - Top Front Left View |
igTopFrontRightView | View Orientation - Top Front Right View |
igTopView | View Orientation - Top View |
igTrimetricBottomBackLeftView | |
igTrimetricBottomBackRightView | |
igTrimetricBottomFrontLeftView | |
igTrimetricBottomFrontRightView | |
igTrimetricTopBackLeftView | |
igTrimetricTopBackRightView | |
igTrimetricTopFrontLeftView | |
igTrimetricTopFrontRightView |
Value | Description |
---|---|
seSheetMetalDesignedView | Sheet Metal Designed Drawing View Type - This is a view of a sheet metal part with no simplification |
seSheetMetalFlatView | Sheet Metal Flat Drawing View Type - This is a view of a flattened sheet metal part |
seSheetMetalSimplifiedView | Sheet Metal Simplified Drawing View Type - This is a view of a sheet metal part with simplification |